??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9209228
HELP_VARIABLE
Order number
9209228
Profile height
22mm mm
Length
2500.000 mm
U
11.000 mm
LL
11.000 mm
A
2.350 mm
B
1.250 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D